The NCi-4 interface is used with Renishaws NC1, NC3 or NC4 non-contact tool setting systems. It processes signals from the non-contact unit and converts them into a voltage-free solid state relay (SSR) output, for transmission to the CNC machine control. The NCi-4 features a drip rejection mode allowing it to filter out random drops of coolant without triggering the system. H-2000-2232-01-A
This type of file requires a viewer, freely available from
Adobe