Skip navigation
Renishaw

You are here:

Acrobat PDF Unique tool recognition system detects broken tools with ease

The swift and reliable detection of broken tools on many machining centres is essential. A broken tool can lead to scrap and rework, and can have costly implications on subsequent processes if left undetected. Conventional contact broken tool detection systems have a number of weaknesses and are often unsuitable for smaller tools.


File information

File size 422 kB
File type Acrobat PDF
Acrobat PDF

This type of file requires a viewer, freely available from Adobe

Direct download Unique tool recognition system detects broken tools with…

Alternative languages

Title File language
Teknisk artikel: TRS1 - Unikt system för igenkänning av verktyg känner enkelt av trasiga verktyg Svenska
TRS1 Technical Article PL Polski
Artykul techniczny: TRS1 - Unikalny „System sprawdzania narzedzi” z latwoscia wykrywa uszkodzone narzedzia Polski
Articolo tecnico: RS1: L’esclusivo “sistema di riconoscimento” rileva le rotture con estrema facilità Italiano
Nota técnica: TRS1 - Un sistema de detección de herramientas que detecta fácilmente herramientas rotas Español
Technický článek: TRS1 - Unikátní ‘systém kontroly nástrojů’ snadno odhalí poškozené nástroje Česky
Technisch artikel: SiGNUM™-RESM - De nauwkeurigheid van hoekencoders Nederlands
Technisch artikel: Uniek systeem voor gereedschapherkenning detecteert gebroken gereedschap met gemak Nederlands
Papier blanc: TRS1 - Tool Recognition System - Système de reconnaissance d'outils inédit qui détecte un bris d'outil facilement Français

Estimated download time

Connection speed Download time
56 kb 1m 0s
512 kb 6s
2 Mb 1s

Personalisation

  • Log in to RPS
    • Renishaw Personalisation Services
    • Log in
      Log in
    • Register
      Register
    • Help
      Help


Recent searches

Log in to show recent searches

Machine tool

More Machine tool recommendations

New items in Machine tool