| Optical linear encoders Renishaw offers a wide range of high speed, optical linear encoder systems to meet the diverse requirements of industrial automation [16 kB] | |
| Position encoders High precision position feedback solutions, including high speed optical linear encoders, precision angle encoders, robust rotary magnetic encoders and a range of laser interferometers. [16 kB] | |
| RG2 optical linear encoder The RG2 is an open, non-contact optical linear encoder system, eliminating friction and wear whilst permitting reliable high speed, high resolution operation. The unique 20 µm pitch optics ensure excellent signal stability in conditions considered unsuitable for most open optical linear encoders. [21 kB] | |
| SiGNUM™ High speed, non-contact performance, combined with dynamic signal processing and the IN-TRAC™ auto-phase optical reference mark. SiGNUM™ linear encoders are extremely easy to use yet offer a level of performance previously available only from more delicate fine pitch encoders. [21 kB] | |
| Magnetic encoders To meet the increasing demand for reliable, low cost, rotary and linear encoding, Renishaw and associated company RLS have produced a range of robust magnetic linear encoders and magnetic rotary encoders. [13 kB] | |
| Encoder product configurator The configurator enables you to explore Renishaw's wide range of encoder systems and request relevant information. If you are uncertain of any options, please leave the fields unselected and continue to configure your encoder product or system. [15 kB] | |
| Laser encoders Interferometer encoders provide the ultimate accuracy in linear position feedback. [12 kB] | |
| Leading encoder supplier to participate in Linear Motion Masterclass Renishaw, together with three other leading suppliers in the field of motion control, is supporting a linear motion conference organised by Eureka, a UK trade magazine for design engineers. The Linear Motion Masterclass is one of a series of the magazine’s ‘Design Days’, and takes place on 18th March 2008 at the Kaetsu Centre, Cambridge, UK. [33 kB] | |
| Welcome to Renishaw In metrology, motion control, machine calibration, dental CAD/CAM, spectroscopy and neurosurgery, Renishaw innovations enhance precision, efficiency and quality. [42 kB] | |
| LM10 linear magnetic encoder system New linear magnetic encoder range brings additional performance, durability and value to a wide range of applications. The LM10 linear encoder joins Renishaw’s proven family of rotary magnetic encoders. The new LM10 linear magnetic encoder brings 100 m travel and fit-and-forget reliability to demanding high-speed, precision applications. [23 kB] | |
| Encoders for motion control Renishaw's latest encoder product news, case stories and technical articles, allowing designers to integrate a wide range of encoders into motion control systems. [28 kB] | |
| New super-compact optical encoder offers speed, accuracy and reliability TONiC™ is Renishaw's latest super-compact optical encoder, offering exceptional performance and versatility with refreshing simplicity. [24 kB] | |
| Ultra-accurate lens measuring system features advanced air bearing and encoder technologies ABTech Manufacturing creates five-axis platform for nanometer/sub-arcsec processing around its ultra-precision air bearings and Renishaw SiGNUM™ position encoders [34 kB] | |
| Ultra high vacuum (UHV) encoders UHV encoders compatible with vacuum pressures as low as 10-11 TORR. The RGH25F and RGH25U UHV readheads work with RGS20-S tape scale for both linear and partial arc applications. The RGH20F UHV readhead works with the RESR angle encoder, to provide precision rotary feedback. The vacuum range is suitable for many applications including wafer handling/testing, scientific instruments, spectroscopy, vacuum inspection equipment and many more. [15 kB] | |
| RGH26 serial encoder system The RGH26 readhead is specifically for use with Mitsubishi's MELSERVO®- J2S/J3 series of servo amplifiers. Unlike other serial communication linear encoders, the RGH26 does not require a separate interface. The electronics, interpolation and serial conversion are all contained within the same compact body of the popular RGH22. The RGH26 uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 0.5 µm. [19 kB] | |
| TONiC™ RGSZ linear encoder
You are here: TONiC™ RGSZ linear encoder TONiC™ T1000 series represents a new generation of super-compact encoders, specially designed for highly-dynamic precision linear motion systems, bringing higher accuracy, higher speed and greater reliability to a variety of... [20 kB] | |