| RG4 optical linear encoder The RG4 open, non-contact optical linear encoder system eliminates friction and wear whilst permitting reliable high speed, high resolution operation. The 40 µm scale pitch allows higher speeds and greater set-up tolerances. In addition, RG4 systems are able to read a wider variety of scale types. [19 kB] | |
| Optical linear encoders Renishaw offers a wide range of high speed, optical linear encoder systems to meet the diverse requirements of industrial automation [16 kB] | |
| Renishaw on high with Airbus A380 Superjumbo
You are here: Renishaw on high with Airbus A380 Superjumbo By virtually every measure of comparison, the new Airbus A380 Superjumbo, now under final construction in Europe, is the largest commercial aircraft in the world. Able to accommodate 555 passengers, and with a... [24 kB] | |
| TONiC™
You are here: TONiC™ TONiC™ is Renishaw’s new super-compact non-contact optical encoder that offers speeds up to 10 m/s and resolutions down to 5 nm for both linear and rotary applications. Offering significant enhancements to Renishaw’s existing range of high speed non... [21 kB] | |
| SiGNUM™ High speed, non-contact performance, combined with dynamic signal processing and the IN-TRAC™ auto-phase optical reference mark. SiGNUM™ linear encoders are extremely easy to use yet offer a level of performance previously available only from more delicate fine pitch encoders. [21 kB] | |