| UCC retrofit Renishaw's UCC control solution has been available for several years and in that time has evolved to provide unrivalled versatility in both touch trigger probing, scanning and high speed scanning applications. Renishaw controllers, Servo Power Amplifiers and the Joystick unit, have proved a highly successful retrofit solution. To maintain a high level of support and service Renishaw has trained and certified UCC retrofitters across the globe. [13 kB] | |
| Controllers Renishaw's UCC controller range optimises the CMM/probe interface for maximum throughput and accuracy. Ideal for OEM and retrofit applications on a wide variety of CMMs, these flexible controllers provide advanced touch-trigger and scanning algorithms, which allow fast, accurate, adaptive part measurement. [21 kB] | |
| CMM Precision sensors for fast, accurate acquisition of component dimensions and surface data. [16 kB] | |
| UCClite-2 The UCClite™ is a simple 3-axis, low cost, touch-trigger operation only CMM controller. It is supplied configured for manual CMMs but can be upgraded to use on DCC CMMs in touch trigger mode only. [17 kB] | |
| SPAlite™ SPAlite™ is a basic specification amplifier providing 3 axes of control and 250 W output power, making it suited to small to medium DCC CMMs. [17 kB] | |
| MCU The MCU is a multi-functional hand control unit that can provide complete CMM control. [17 kB] | |
| UCC2 Universal CMM controller suitable for touch-trigger and scanning probing. [20 kB] | |
| SPA2
You are here: SPA2 The SPA 2 is a 4-channel digital servo power amplifier with an integral power supply. About SPA2-2
SPA2-2 has been optimised to work with the UCC2 CMM controller and MCU1 joystick, together forming an ideal retrofit package.
Key features:... [19 kB] | |
| Legacy controllers The UCC1 universal CMM controller and SPA1 servo power amplifier have been superseded by the UCC2 and SPA2 products respectively. [17 kB] | |
| Welcome to Renishaw In metrology, motion control, machine calibration, dental CAD/CAM, spectroscopy and neurosurgery, Renishaw innovations enhance precision, efficiency and quality. [42 kB] | |