|
184 results found.
|
OMI optical machine interface for use with Renishaw component inspection/setting probes for machining centres and lathes.http://www.renishaw.com/omi
OMI OMI optical machine interface for use with Renishaw component inspection/setting probes for machining centres and lathes. [15 kB] OMI-2 / OMI-2C A combined optical receiver/interface, which conveys and processes signals between an inspection probe and the CNC machine's control. [19 kB] Legacy interfaces and transmission units Legacy interfaces and transmission units A Renishaw probe must be able to communicate with the control system (CNC) of the machine on which it is fitted. Page content Downloads Call your local office Contact us online Legacy interfaces and transmission units IMM / IMP LT02 MI 5 NCi-4 OMI OMM / MI 12 Next steps... [9 kB] Interfaces and transmission units Interfaces and transmission units A Renishaw probe must be able to communicate with the control system (CNC) of the machine on which it is fitted. Page content Downloads Call your local office Contact us online Signals must pass from the probe to the machine’s controller to register contact of the probe stylus with... [13 kB] OMM / MI 12 Optical transmission receiver and interface, managing communication between component inspection/set-up probes and a machine tool controller. [18 kB] OMP40 Ultra compact touch probe with optical transmission, ideally suited to small machining centres. [18 kB] OMP60 touch probe Touch probe with optical transmission suitable for component inspection and set-up on medium to large machining and mill-turn centres. [22 kB] OMI-2T Combined optical transceiver/interface, which conveys and processes signals for two different probes sequentially. [16 kB] OMI-2H Combined optical transceiver/interface, which conveys and processes signals for two different probes sequentially. [13 kB] Twin probe system The Renishaw twin probe system allows a spindle probe and a tool setting probe to be installed on a machine with a single optical interface. [15 kB] Cableless tool setting and inspection probing for machine tools Renishaw's new twin probe optical signal transmission system uses a single optical receiver for tool setting probe and spindle-mounted touch probe installations, offering fast integration and a cable-free machine environment. The system is easily integrated on a wide range of machining centres and CNC milling machines, offering users automated on-machine tool setting, tool breakage detection, part set-up and part verification capability. [18 kB] Machine tool probes and software Renishaw's machine tool touch probes, laser probes and software can help reduce set-up times by up to 90% and improve your process control. Key products include touch-trigger probes, machine probes, laser toolsetters, contact toolsetters, tool recognition systems, machine tool probe software and probe styli that automate part setting, fixture setting, tool setting, broken tool detection, in-cycle gauging, part verification and on-machine verification. [21 kB] New ultra-compact inspection touch probes for lathes and turning centres Renishaw's new RLP40 and OLP40 lathe inspection probes offer a choice of signal transmission technologies, radio or optical, to make part set-up and inspection on turning centres accurate, simple and reliable. Measuring just 40 mm in diameter and 58.3 mm long, the probes provide uni-directional repeatability of 1µm and can be used to reduce set-up times, scrap, and fixture costs, while improving process control. [16 kB]
OMI optical machine interface data sheet The OMI is an optical transmitter/receiver/interface, which conveys and processes signals between an inspection probe and the CNC machine control The OMI is an alternative to the OMM receiver + MI 12 interface arrangement. H-2000-2285-02-B [292 kB] OMP40 probe system data sheet OMP40 probe system with 360° optical transmission. This document is OBSOLETE, refer to OMP40-2 Data sheet). [342 kB] OLP40 Data sheet OLP40 – bringing probing benefits to a wider range of CNC lathes and turning centres [532 kB]
OMIomi- [180 x 351 pixels] [3 kB]
OMIomi- [180 x 242 pixels] [2 kB]
OMIOMI optical receiver for machine tool probes - [80 x 80 pixels] [2 kB]
- [100 x 100 pixels] [30 kB]
OMI and OMP60OMI and OMP60 - [160 x 139 pixels] [3 kB]
- [270 x 234 pixels] [54 kB]
OMI- [3325 x 5498 pixels] [136 kB]
OMI- [180 x 253 pixels] [18 kB]
OMI 2T- [540 x 1311 pixels] [55 kB]
OMI-2omi-2,receiver,machine tool probe - [180 x 270 pixels] [8 kB]
OMI-2omi-2,receiver,machine tool probe - [180 x 270 pixels] [7 kB]
OMI-2omi-2,receiver,machine tool probe - [540 x 810 pixels] [23 kB]
OMI-2omi-2,receiver,machine tool probe - [540 x 810 pixels] [20 kB]
OMI-2omi-2,receiver,machine tool probe - [1200 x 1800 pixels] [399 kB]
|
|