|
542 results found.
|
Ultra compact touch probe with optical transmission, ideally suited to small machining centres.http://www.renishaw.com/omp40-2
Cableless tool setting and inspection probing for machine tools Renishaw's new twin probe optical signal transmission system uses a single optical receiver for tool setting probe and spindle-mounted touch probe installations, offering fast integration and a cable-free machine environment. The system is easily integrated on a wide range of machining centres and CNC milling machines, offering users automated on-machine tool setting, tool breakage detection, part set-up and part verification capability. [18 kB] Trigger Logic™ Trigger Logic™ is a method that allows the user to view and select all available mode settings in order to customise a probe to suit a specific application. [13 kB] Twin probe system The Renishaw twin probe system allows a spindle probe and a tool setting probe to be installed on a machine with a single optical interface. [15 kB] OMP40 Ultra compact touch probe with optical transmission, ideally suited to small machining centres. [18 kB] Interfaces and transmission units Interfaces and transmission units A Renishaw probe must be able to communicate with the control system (CNC) of the machine on which it is fitted. Page content Downloads Call your local office Contact us online Signals must pass from the probe to the machine’s controller to register contact of the probe stylus with... [13 kB] OMI-2H Combined optical transceiver/interface, which conveys and processes signals for two different probes sequentially. [13 kB] Machine tool probes and software Renishaw's machine tool touch probes, laser probes and software can help reduce set-up times by up to 90% and improve your process control. Key products include touch-trigger probes, machine probes, laser toolsetters, contact toolsetters, tool recognition systems, machine tool probe software and probe styli that automate part setting, fixture setting, tool setting, broken tool detection, in-cycle gauging, part verification and on-machine verification. [21 kB] MP3 MP3 touch trigger inspection probe system for larger machining centres. [20 kB] OLP40 compact touch probe OLP40 is Renishaw’s smallest inspection probe with optical signal transmission for lathe and turning centres, using Renishaw’s well established optical interfaces. The OLP40 can use Renishaw’s legacy or modulated optical signaltransmission systems without any compromise in metrology performance.When used with an OMI-2T interface unit, two OLP40s can be used on the same machining centre. [21 kB] Success for Olympic bobsleigh Working with other manufacturing specialists, Siemens, Sescoi and Iscar, Renishaw used its latest measurement technologies, including the revolutionary REVO® measuring head for co-ordinate measuring machines, to deliver a blade solution that saw Kiriasis dominate the 2006-2007 FIBT season, winning both the World Cup and World Championships. [17 kB] OMI-2T Combined optical transceiver/interface, which conveys and processes signals for two different probes sequentially. [16 kB] New products Keep up with news on the latest machine tool products from Renishaw! [20 kB]
OMP40M system Addendum OMP40M is a special modular version of OMP40-2. It enables probe inspection of part features inaccessible to OMP40-2, by fitting selected adaptors and extensions [888 kB] OMP40 probe system data sheet OMP40 probe system with 360° optical transmission. This document is OBSOLETE, refer to OMP40-2 Data sheet). [342 kB] Twin probe system - news release - text only Renishaw’s new twin probe optical signal transmission system uses a single optical receiver for tool setting probe and spindle mounted touch probe installations, offering fast integration and a cable-free machine environment. [28 kB] Guía de referencia rápida: RMP40 La sonda RMP40 combina la miniaturización del sistema OMP40-2 con las prestaciones de transmisión por radio de los sistemas RMP60 y RMP600. [1.90 MB] Data sheet: OSI with OMM-2 multiple optical probe interface system The OSI with OMM-2 is a multiple optical probe interface system. The OSI is designed to be installed within the CNC machine controller’s cabinet and be used with either a single or tandem OMM-2 configuration, housed within the machine’s working envelope. [3.34 MB]
OMP40-2OMP40-2 inspection probe - [180 x 180 pixels] [4 kB]
- [540 x 526 pixels] [80 kB]
OMP40-2OMP40-2 inspection probe - [80 x 78 pixels] [1 kB]
- [180 x 175 pixels] [36 kB]
OMP40-2OMP40-2 probe view from front right - [1200 x 1169 pixels] [245 kB]
OMP40-2OMP40-2 Inspection Probe - [1200 x 1800 pixels] [1.09 MB]
OMP40-2OMP40-2 Inspection Probe - [140 x 210 pixels] [6 kB]
- [180 x 270 pixels] [9 kB]
- [540 x 810 pixels] [307 kB]
OMP40-2 imageOMP40-2 machine tool inspection probe - [100 x 279 pixels] [13 kB]
OMP40-2 inspectOMP40-2 compact touch probe with optical transmission for small to medium sized machining centres - [80 x 80 pixels] [2 kB]
- [100 x 100 pixels] [40 kB]
Upgrade to OMP60 bannerUpgrade to the new generation OMP60 touch-trigger probe for component set-up and inspection on machining centres. - [250 x 100 pixels] [25 kB]
OMP60 on partImage used on time is money machine tool advertising 2006. In seconds OMP60 can set your part and TRS1 can recognise a broken tool You’ve invested heavily in CNC machine tools. Now use Renishaw systems for rapid process control and make more money from your machines. We also have many exciting new products and - [180 x 158 pixels] [13 kB]
- [360 x 315 pixels] [42 kB]
- [540 x 473 pixels] [87 kB]
- [1200 x 1051 pixels] [383 kB]
OMP40-2 touch probe (front)Image of Renishaw's OMP40-2 machine tool probe - [60 x 104 pixels] [2 kB]
- [80 x 138 pixels] [2 kB]
- [120 x 207 pixels] [3 kB]
- [220 x 380 pixels] [8 kB]
- [786 x 1356 pixels] [334 kB]
OMP40-2Optical transmission touch probe, part of twin probe system - [80 x 138 pixels] [2 kB]
- [120 x 207 pixels] [3 kB]
- [786 x 1356 pixels] [239 kB]
OMP40 part set-up Setting a component using an OMP40 inspection probe. The probing routine quickly establishes the location and orientation of the component and automatically updates the work offset. [352 x 288 pixels] [4.25 MB] OMP40 part inspection 1 An OMP40 inspection probe is used to measure features on a finished component, whilst it is still on the machine. A range of different features can be measured, including basic features like bores, bosses, webs and pockets. The resulting sizes of critical features can be used to update the diameter and le [352 x 288 pixels] [5.48 MB] OMP40 part set-up A short part set-up sequence showing an OMP40 spindle probe measuring datum features on a component. The signal from the probe reaches the CNC via an infra-red optical transmission system. Trigger positions are used to compute feature size, location and orientation, from which are derived work offsets. These are upd [352 x 288 pixels] [1.21 MB] HPMA tool setting and OMP40 part setting Setting tools and components using probes on CNC machines reduces setting times and automates manual processes - eliminating waste and variation [352 x 288 pixels] [4.63 MB] OMP40 part inspection 2 Inspecting features on a machined component. Measurement results can be used to adjust tool offsets, for SPC data logging, or to produce an inspection report. [352 x 288 pixels] [5.54 MB] The basics of Trigger Logic Trigger Logic animation to work in-conjunction with the Quick Start Guide or Installation Guide. [856 x 480 pixels] [7.54 MB]
|
|