The RESR and SiGNUM™ RESM angle encoders feature a ±5 arc second scale graduated axially onto a stainless-steel ring. Available in a range of 20 diameters (from Ø52 mm to Ø550 mm), Renishaw's angle encoders have a low cross-section and a large internal diameter to position easily around large internal rotors, payloads or services. The angle encoder rings also feature a unique taper mount which corrects for eccentricity of the rotor/shaft and ensures excellent accuracy.http://www.renishaw.com/opticalangle
Optical angle encoders The RESR and SiGNUM™ RESM angle encoders feature a ±5 arc second scale graduated axially onto a stainless-steel ring. Available in a range of 20 diameters (from Ø52 mm to Ø550 mm), Renishaw's angle encoders have a low cross-section and a large internal diameter to position easily around large internal rotors, payloads or services. The angle encoder rings also feature a unique taper mount which corrects for eccentricity of the rotor/shaft and ensures excellent accuracy. [18 kB] Position encoders Wide range of optical and magnetic position feedback encoders, including high speed optical linear encoders, precision optical angle encoders, optical rotary encoders, angular encoders, robust rotary magnetic encoders, magnetic linear encoders, magnetic ring encoders, magnetic chip encoders, magnetic encoder ICs, laser interferometer encoders, laser encoders and ultra-high vacuum (uhv) encoders, [17 kB] Accessories for optical encoders To provide complete solutions for optical linear encoders and angle encoders a full range of accessories is available, for reference mark actuators to digital readouts. Renishaw is committed to providing position feedback solutions to satisfy customer specific requirements, such as custom angle encoder diameters and cross sections. [14 kB] Ultra high vacuum (UHV) optical encoders UHV optical encoders compatible with vacuum pressures as low as 10-11 TORR. The RGH25F encoder system works with RGS20-S tape scale for both linear and partial arc applications. The RGH20F readhead works with the RESR angle encoder, to provide precision rotary feedback. The vacuum range is suitable for many applications including wafer handling/testing, scientific instruments, spectroscopy, vacuum inspection equipment and many more. [20 kB] TONiC™ linear encoders TONiC™ is Renishaw’s new super-compact non-contact optical encoder that offers speeds up to 10 m/s and resolutions down to 5 nm for both linear encoder and angle encoder applications. Offering significant enhancements to Renishaw’s existing range of high speed non-contact optical encoders, TONiC™ also gives improved signal stability and long-term reliability, low cost of ownership and refreshing simplicity. [28 kB] Renishaw: enhancing efficiency in manufacturing and healthcare In metrology, motion control, machine calibration, dental CAD/CAM, additive manufacturing, spectroscopy and neurosurgery, Renishaw innovations enhance precision, efficiency and quality. Products include CMM touch-trigger probes, scanning probes, CMM retrofits, gauging, machine tool touch probes, laser probes, linear encoders, angle encoders, magnetic encoders, magnetic rotary encoders, Raman spectroscopy, laser calibration, selective laser sintering, dental scanners and neurosurgical robots. [21 kB] Magnetic encoders To meet the increasing demand for reliable, low cost, rotary and linear encoding, Renishaw and associated company RLS have produced a range of robust magnetic linear encoders and magnetic rotary encoders. [13 kB] SiGNUM™ RESM rotary (angle) encoder system SiGNUM™ RESM angle encoder offers accuracy, resolution, and repeatability at high speed and high temperature. It also offers ultra-low cyclic error and the IN-TRAC™ optical reference mark. The RESM angle encoder offers performance to suit the most demanding precision applications. [31 kB] High performance encoders for military and aerospace High performance encoders for military and aerospace High performance position encoders for mission critical reliability. Suitable for use in demanding applications such as targeting systems, remotely-operated weapons, long range vision systems and radar installations. Page content Downloads Call your local office... [23 kB]
SiGNUM™ Software version 5.0. SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB connector and the software provides real-time diagnostics to si [31.78 MB] SiGNUM™ Software version 5.0. SiGNUM software version 5.0 (released January 2012) - required to optimise installation and set-up of SiGNUM rotary and linear encoders and provides a quick and comprehensive system calibration. The SiGNUM Si interface is connected to the PC via a mini USB connector and the software provides real-time diagnostics to si [442 B], [180.87 MB] Leaflet: Non-contact encoder products guide (A6 low-res version) Renishaw offers a wide range of precision position feedback systems for a diverse range of linear and rotary motion applications. From our range of robust magnetic encoders for incremental and absolute requirements, through to high speed optical linear encoders and precision optical angle encoders, we can meet your mot [403 kB], [2.14 MB] Manufacturing process improvement How probing and calibration on your machine tools can reduce downtime and process variation, raising your productivity and profits [28.40 MB] Data sheet: RGH25F UHV, RGH20F UHV Renishaw’s vacuum compatible optical encoders offer all the benefits of the established RG2 linear and angle encoder systems; non-contact patented filtering optical scheme, high accuracy and high speed. [328 kB] New range of absolute, incremental and magnetic encoders The UK’s biggest event for the UK manufacturing and engineering sector takes place at the NEC, Birmingham during the week beginning June 7th 2010, and for designers looking for products to enhance motion system performance, Renishaw will focus on its latest range of absolute optical encoders, optical incremental encode [142 kB] Poster: SiGNUM™ angle encoders - FANUC serial FANUC serial output direct from the interface Proven and reliable communications protocol High speed, high resolution and high accuracy Speeds over 4,500 rev/min and resolutions to 0.000005° Non-contact optical performance Finer positioning, smoother velocity and less jitter [391 kB], [393 kB] MTEC show to see absolute encoder that achieves 10 atoms resolution at 220 mph Renishaw will focus on its latest range of optical incremental encoders and magnetic encoders when it exhibits at MTEC, the sensors, measurement and instrumentation show, which takes place at the NEC, Birmingham, UK from 27-28 April. Demonstrations will include a new 1 nm resolution version of its established TONiC inc [141 kB]
RESM montagesignum,resm, angle encoder - [180 x 180 pixels] [5 kB]
Encoder montagea duotone version of the encoder montage - [240 x 144 pixels] [22 kB]
RGF interfaceRGF interface for use with RGH20F and RGH25F optical encoders- [180 x 107 pixels] [4 kB]
TONiC™ features and benefits video The new TONiC™ encoder system features and benefits video [1024 x 576 pixels] [13.70 MB], [1280 x 720 pixels] [71.34 MB], [1920 x 1080 pixels] [153.07 MB]
|
|