|
34 results found.
|
Renishaw's RESR angle encoder offers impressive performance. With graduation accuracy to ±0.5 arc second and resolution to 0.004 arc second, the RESR suits the most demanding precision applications.http://www.renishaw.com/resr
RESR rotary (angle) encoder system Renishaw's RESR angle encoder offers impressive performance. With graduation accuracy to ±0.5 arc second and resolution to 0.004 arc second, the RESR suits the most demanding precision applications. [24 kB] Ultra high vacuum (UHV) optical encoders UHV optical encoders compatible with vacuum pressures as low as 10-11 TORR. The RGH25F encoder system works with RGS20-S tape scale for both linear and partial arc applications. The RGH20F readhead works with the RESR angle encoder, to provide precision rotary feedback. The vacuum range is suitable for many applications including wafer handling/testing, scientific instruments, spectroscopy, vacuum inspection equipment and many more. [20 kB] Optical angle encoders The RESR and SiGNUM™ RESM angle encoders feature a ±5 arc second scale graduated axially onto a stainless-steel ring. Available in a range of 20 diameters (from Ø52 mm to Ø550 mm), Renishaw's angle encoders have a low cross-section and a large internal diameter to position easily around large internal rotors, payloads or services. The angle encoder rings also feature a unique taper mount which corrects for eccentricity of the rotor/shaft and ensures excellent accuracy. [18 kB] RGH20F UHV vacuum compatible rotary (angle) encoder RGH20F UHV vacuum compatible rotary (angle) encoder RGH20F UHV angle encoder readhead is compatible with Renishaw's RESR rings, providing high-fidelity direct position feedback in ultra-high vacuum conditions. Well-proven by years of use in the field, fitted on semiconductor and scientific equipment around the... [16 kB] RGH40 linear encoder system The open, non-contact RGH40 linear encoder readhead is designed for use with Renishaw's 40 µm RGS40-G glass scale or 40 µm RESR ring and offers resolutions to 50 nm. [19 kB] SiGNUM™ RESM rotary (angle) encoder system SiGNUM™ RESM angle encoder offers accuracy, resolution, and repeatability at high speed and high temperature. It also offers ultra-low cyclic error and the IN-TRAC™ optical reference mark. The RESM angle encoder offers performance to suit the most demanding precision applications. [31 kB] RGH34 linear encoder system The open, non-contact RGH34 linear encoder is a versatile miniaturised component system. Designed for OEM applications where a conventional enclosed readhead cannot be fitted, the RGH34 brings reliable performance to compact precision linear actuators, microscopes, and microstages. [21 kB] SiGNUM™ Si-FN with FANUC serial communications SiGNUM™ Si-FN with FANUC serial communications The non-contact format and large through-hole of the RESM ring, combined with high accuracy and a rugged IP64 sealed readhead make SiGNUM encoders perfect for machine tool rotary axes. The new Si-FN interface adds FANUC serial communications... Page content Downloads... [23 kB] TONiC™ UHV vacuum compatible rotary (angle) encoder TONiC™ UHV vacuum compatible rotary (angle) encoder The TONiC UHV angle encoder readhead is compatible with Renishaw’s precisely-graduated rotary scales with IN-TRAC ™ optical reference marks, including RESM and REXM ultra-high accuracy rings. These encoder systems provide very high fidelity position feedback in... [15 kB] Optical encoder comparison table Please use the tables below to compare Renishaw's range of optical linear and optical angle encoder systems. For further information and product options, please visit the encoder product configurator. [24 kB] RG4 optical linear encoder The RG4 open, non-contact optical linear encoder system eliminates friction and wear whilst permitting reliable high speed, high resolution operation. The 40 µm scale pitch allows higher speeds and greater set-up tolerances. In addition, RG4 systems are able to read a wider variety of scale types. [16 kB]
Leaflet: Non-contact encoder products guide (A6 low-res version) Renishaw offers a wide range of precision position feedback systems for a diverse range of linear and rotary motion applications. From our range of robust magnetic encoders for incremental and absolute requirements, through to high speed optical linear encoders and precision optical angle encoders, we can meet your mot [403 kB], [2.14 MB] Data sheet: RGH25F UHV, RGH20F UHV Renishaw’s vacuum compatible optical encoders offer all the benefits of the established RG2 linear and angle encoder systems; non-contact patented filtering optical scheme, high accuracy and high speed. [328 kB]
|
|