Search results for RoHS in Renishaw

Product lines




Document types




Language
23 results found.
  Web pages (23) Downloads (0) Images (0) Videos (0)  
Page: 1
  • Corporate environmental policy
    Renishaw's environmental policy
    [11 kB]
  • RGH20F UHV vacuum compatible rotary (angle) encoder
    RGH20F UHV vacuum compatible rotary (angle) encoder RGH20F UHV angle encoder readhead is compatible with Renishaw's RESR rings, providing high-fidelity direct position feedback in ultra-high vacuum conditions. Well-proven by years of use in the field, fitted on semiconductor and scientific equipment around the...
    [16 kB]
  • RGH25F UHV vacuum compatible linear encoder
    RGH25F UHV vacuum compatible linear encoder RGH25F UHV linear encoder readhead is compatible with Renishaw’s RGS20-S tape scale, providing high-fidelity direct position feedback in ultra-high vacuum conditions. Well-proven by years of use in the field, fitted on semiconductor and scientific equipment around the...
    [15 kB]
  • New incremental encoder interfaces with switchable resolutions are ideal for machines with two modes of operation
    New incremental encoder interfaces with switchable resolutions are ideal for machines with two modes of operation
    [16 kB]
  • New super-compact optical encoder offers speed, accuracy and reliability
    TONiC™ is Renishaw's latest super-compact optical encoder, offering exceptional performance and versatility with refreshing simplicity.
    [17 kB]
  • Incremental optical linear and rotary encoders now offer 1 nm resolution and ultra-low positional noise
    Incremental optical linear and rotary encoders now offer 1 nm resolution and ultra-low positional noise
    [18 kB]
  • New true absolute angle encoder is suitable for low temperature environments
    Renishaw’s new RESOLUTE™ ETR (Extended Temperature Range) encoder brings all the benefits of the revolutionary RESOLUTE absolute, fine pitch angle encoder to harsh, low-temperature applications. With operation guaranteed down to -40 °C (-40 °F) in non-condensing environments, RESOLUTE ETR is highly suited for use in demanding applications such as telescopes, scientific research, military and aerospace.
    [16 kB]
  • Dual Signal interface now available with leading range of incremental encoders
    Dual Signal interface now available with leading range of incremental encoders
    [15 kB]
  • FASTRACK™ linear optical encoder system
    FASTRACK™ linear optical encoder system FASTRACK is the revolutionary track-mounted linear encoder scale system from Renishaw. Rugged stainless steel construction. Easy field replacement of scale. ±5 µm/m scale accuracy. Absolute and incremental encoder options. Page content Downloads Call your local office Contact...
    [20 kB]
  • RESOLUTE™ - Take the product tour
    RESOLUTE™ - Take the product tour Click on the dots in the image to find out more about RESOLUTE... Page content Downloads Call your local office Contact us online Unique single-track absolute scale RESOLUTE features a single track, optical absolute scale, combining both the absolute position and embedded phase...
    [18 kB]
  • Absolute linear encoder is now available with Panasonic serial communications protocol
    Renishaw's RESOLUTE™ absolute optical encoder is now compatible with the Panasonic serial communications protocol in linear encoder formats. This allows RESOLUTE to be used with Pansonic’s MINAS A5 range of drives, which are often employed in industries such as electronics assembly, semiconductor processing and flat panel display manufacturing.
    [17 kB]
  • True absolute linear and absolute rotary encoders revolutionise position feedback
    Renishaw's new absolute linear and rotary encoders revolutionise position feedback
    [25 kB]
  • TONiC™ RSLM linear encoder system
    The new RSLM stainless steel spar scale offers performance to rival fine pitch glass scales yet is available in lengths up to 5 m. The RSLM linear encoder system offers a total accuracy (including slope and linearity) better than ±4 μm over 5 m – an industry first! With ±30 nm cyclic error, patented filtering optics, resolution to 5 nm and simple installation, RSLM retains all of the benefits of a 20 μm encoder yet provides the performance of a fine pitch system.
    [20 kB]
  • TONiC™ RGSZ linear encoder
    TONiC™ T1000 series represents a new generation of super-compact linear encoders, specially designed for highly-dynamic precision linear motion systems, bringing higher accuracy, higher speed and greater reliability to a variety of demanding industry sectors.
    [21 kB]
  • TONiC™ RELM linear encoder system
    The RELM high accuracy scale offers high speed, non-contact performance, combined with advanced features including dynamic signal processing and the IN-TRAC™ auto-phase optical reference mark. RELM linear encoder system is extremely robust yet offers a level of performance previously available only from more delicate fine pitch encoder systems. With ±1 µm accuracy, low coefficient of thermal expansion and resolution to 5 nm, RELM satisfies the most demanding precision motion requirements.
    [20 kB]
  • TONiC™ RESM rotary (angle) encoder system
    RESM angle encoder offers accuracy, resolution, and repeatability at high speed and high temperature. It also offers ultra-low cyclic error and the IN-TRAC™ optical reference mark. The RESM angle encoder offers performance to suit the most demanding precision applications.
    [29 kB]