| TONiC™
You are here: TONiC™ TONiC™ is Renishaw’s new super-compact non-contact optical encoder that offers speeds up to 10 m/s and resolutions down to 5 nm for both linear and rotary applications. Offering significant enhancements to Renishaw’s existing range of high speed non... [21 kB] | |
| TONiC™ RGSZ linear encoder
You are here: TONiC™ RGSZ linear encoder TONiC™ T1000 series represents a new generation of super-compact encoders, specially designed for highly-dynamic precision linear motion systems, bringing higher accuracy, higher speed and greater reliability to a variety of... [20 kB] | |
| TONiC™ RELM encoder system
You are here: TONiC™ RELM encoder system The RELM high accuracy scale offers high speed, non-contact performance, combined with advanced features including dynamic signal processing and the IN-TRAC ™ auto-phase optical reference mark. RELM is extremely robust yet offers a... [19 kB] | |
| TONiC™ RSLM encoder system
You are here: TONiC™ RSLM encoder system The new RSLM stainless steel spar scale offers performance to rival fine pitch glass scales yet is available in lengths up to 5 m. RSLM offers a total accuracy (including slope and linearity) better than ±4 μm over 5 m – an industry... [19 kB] | |
| TONiC™ RESM angle encoder system
You are here: TONiC™ RESM angle encoder system RESM angle encoder offers accuracy, resolution, and repeatability at high speed and high temperature. It also offers ultra-low cyclic error and the IN-TRAC ™ optical reference mark. The RESM angle encoder offers performance to... [20 kB] | |
| New super-compact optical encoder offers speed, accuracy and reliability TONiC™ is Renishaw's latest super-compact optical encoder, offering exceptional performance and versatility with refreshing simplicity. [24 kB] | |
| Encoders for motion control Renishaw's latest encoder product news, case stories and technical articles, allowing designers to integrate a wide range of encoders into motion control systems. [28 kB] | |
| Position encoders High precision position feedback solutions, including high speed optical linear encoders, precision angle encoders, robust rotary magnetic encoders and a range of laser interferometers. [16 kB] | |
| The need for speed - Renishaw at JIMTOF 2008 Renishaw is focusing on speed of manufacture at JIMTOF 2008, with a range of new products that will help businesses to manufacture profitably, by reducing process times and minimising the cost of poor quality for a wide range of machining and measurement applications. The JIMTOF 2008 show takes place at the Tokyo Big Sight exhibition centre from 30th October to 4th November and Renishaw’s stand is located in West Hall 3, stand W3040. [35 kB] | |
| Optical angle encoders Renishaw's RESR and SiGNUM™ RESM angle encoders feature a ±5 arc second scale graduated axially onto a stainless-steel ring. [16 kB] | |
| The need for speed Renishaw is focusing on speed of manufacture at MSV Brno, with new products that will help businesses to manufacture profitably, by reducing process times and minimising the cost of poor quality for a wide range of machining and measurement applications. The MSV Brno show takes place at the Brno exhibition centre from 15th to 19th September and Renishaw’s stand is located in Pavilion V stand 65. [34 kB] | |
| Optical linear encoders Renishaw offers a wide range of high speed, optical linear encoder systems to meet the diverse requirements of industrial automation [16 kB] | |
| RGH22 encoder system The open, non-contact RGH22 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 50 nm. [19 kB] | |
| RGH24 encoder system The open, non-contact RGH24 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale. and offers resolutions to 10 nm. The compact RGH24 is ideal for use in microstages, actuators, and other space restricted applications. [20 kB] | |
| News News for the metalworking, metrology, toolmaking, automation and motion control industries.
You can download Renishaw's latest product news, case stories, technical articles and company news. [43 kB] | |
| RESR angle encoder system Renishaw's RESR angle encoder offers impressive performance. With graduation accuracy to ±0.5 arc second and resolution to 0.01 arc second, the RESR suits the most demanding precision applications. [23 kB] | |