|
69 results found.
|
The Renishaw twin probe system allows a spindle probe and a tool setting probe to be installed on a machine with a single optical interface.http://www.renishaw.com/twin_probe_system
Plane mirrors and mirror mounts Upon request Renishaw can supply plane mirror target optics with a cross section of 25 mm x 25 mm with optical apertures of up to 300 mm. Mirror mounts are available for mirrors with cross section of 25 mm x 25 mm and overall lengths of 350 mm. [12 kB] Laser encoders Renishaw's interferometric encoders provide the ultimate accuracy in linear position feedback, including linear (retroreflector) systems, laser encoders, X-Y (plane mirror) systems and differential interferometers. [11 kB] RPI20 parallel interface Renishaw's RPI20 parallel interface unit takes analogue output signals and interpolates by 4096 to provide an output in parallel word format with up to 36-bits of position data being available [13 kB] RLE system overview Introduction and overview of Renishaw's RLE laser interferometer-based position feedback system, and the HS10 long-range laser scale. [15 kB] REE interpolators In addition to the RPI20 parallel interface, RLE output resolution can be refined via the use of an RGE interpolator unit. [11 kB] RSU10 USB interface RSU10 USB interface The RSU10 USB interface accepts 1 Vpp sine / cosine signals from an RLE system, interpolates by 16,384 and provides a position reading via a USB port. This signal can then be used by Renishaw's standard XL-80 laser system software or the user's own custom developed software. Page content... [11 kB] FAQs FAQs - product support questions associated with Renishaw's RLE laser interferometer-based position feedback system [13 kB]
RLE system performance data sheet Data sheet describes the RLE system which provides the positioning performance expected from an interferometer, with ease of installation and use. [1.65 MB] Homodyne and heterodyne interferometry Continuing improvements in homodyne laser interferometry have now overcome the disadvantages compared to heterodyne systems, and provide important advantages such as fibre optic beam delivery and reduced latency variation. [1.15 MB]
RLE plane mirror dual axis systemDual axis plane mirror RLE system- [80 x 78 pixels] [7 kB]
- [120 x 109 pixels] [4 kB]
- [220 x 200 pixels] [8 kB]
- [320 x 291 pixels] [14 kB]
- [1200 x 1093 pixels] [394 kB]
|
|