Skip navigation
Renishaw

You are here:

Search results for X-Y (plane mirror) system

17 results found.
Web pages (13) Documents (3) Downloads (0) Visual media (1)  
Plane mirrors and mirror mounts
Upon request Renishaw can supply plane mirror target optics with a cross section of 25 mm x 25 mm with optical apertures of up to 300 mm. Mirror mounts are available for mirrors with cross section of 25 mm x 25 mm and overall lengths of 350 mm. [16 kB]
X-Y (plane mirror) system
Renishaw's RLE laser interferometer-based X-Y encoder system [15 kB]
X-Y system configuration
Part numbers of common X-Y Renishaw RLU / RLD system configurations [15 kB]
Linear system configuration
Part numbers of common linear Renishaw RLU / RLD system configurations [15 kB]
Laser encoders
Interferometer encoders provide the ultimate accuracy in linear position feedback. [12 kB]
Optics
A number of optical accessories are available to ease set-up, alignment and operation of your Renishaw laser measurement system. [20 kB]
RPI20 parallel interface
Renishaw's RPI20 parallel interface unit takes analogue output signals are interpolates by 4096 to provide an output in parallel word format with up to 36-bits of position data being available [16 kB]
Laser encoders overview
Introduction and overview of Renishaw's RLE laser interferometer-based position feedback system, and the HS10 long-range laser scale. [17 kB]
RGE interpolators
In addition to the RPI20 parallel interface, RLE output resolution can be refined via the use of an RGE interpolator unit. [16 kB]
Linear (retroreflector) system
Renishaw's RLE laser interferometer-based linear encoder system [15 kB]
Accessories
System accessories for Renishaw's RLE laser interferometer-based encoder system [16 kB]
RSU10 USB interface
You are here: RSU10 USB interface The RSU10 USB interface accepts 1 Vpp sine / cosine signals from an RLE system, interpolates by 16,384 and provides a position reading via a USB port. These signals can be displayed using established Renishaw calibration software... [15 kB]
FAQs
FAQs - product support questions associated with Renishaw's RLE laser interferometer-based position feedback system [16 kB]

Personalisation

  • Log in to RPS
    • Renishaw Personalisation Services
    • Log in
      Log in
    • Register
      Register
    • Help
      Help


Recent searches

Log in to show recent searches

New items in Encoder