small linear optics (jpg) File size: 7 kB Language: Language Independent Dimensions: 180 x 173 px Download file small linear optics Latest videos - Calibration products Exhibition video: CARTO 'Target-based mode' for XM-60 multi-axis calibrator Exhibition video: CARTO 'Target-based mode' for XM-60 multi-axis calibrator CARTO 'Target-based mode' - intuitive software for quick data capture. Customisable part program generation, automatic sign detection, user friendly and customisable interface. [1920 x 1080] [122.2MB] CARTO 'Free-run mode' for XM-60 multi-axis calibrator CARTO 'Free-run mode' for XM-60 multi-axis calibrator CARTO 'Free-run mode' offers the fastest method of multi-axis measurement. Live data is captured without setting targets. Errors can be pinpointed for immediate adjustment. [1280 x 720] [47.5MB] CARTO 'Target-based mode' CARTO 'Target-based mode' CARTO 'Target-based mode' - intuitive software for quick data capture. Customisable part program generation, automatic sign detection, user friendly and customisable interface. [1280 x 720] [69.6MB] CARTO Explore CARTO Explore Flexible analysis and reporting for laser interferometry using XM-60 and XL-80 calibration systems [720 x 404] [19.9MB] More new videos Latest items - Calibration products User guide: Small linear optics User guide: Small linear optics This manual explains how to use a small linear optic kit where a small and light measurement optic is desirable for the application, providing greater flexibility in mounting options [351kB] Software download: CARTO 2.2 software suite Software download: CARTO 2.2 software suite Release 2.2 - Issued January 2018: Combined installer for Capture and Explore in the CARTO software suite: - File importer enables users to transfer files from LaserXL to CARTO. Note: Two day… [407.5MB] TestFile TestFile No description available [11kB] Data sheet: RENSIL G-type silicone rubber Data sheet: RENSIL G-type silicone rubber Data sheet: A data sheet describing the physical properties of RENSIL G-type silicone rubber. [77kB] Support document: Compliance of XR20-W rotary axis calibrator with radio device regulations Support document: Compliance of XR20-W rotary axis calibrator with radio device regulations The Renishaw XR20-W rotary axis calibrator uses Bluetooth® wireless technology. In some territories the level of regulation varies. This table indicates the relevant standards or licensing authority… [103kB] More new items Email me when this file is updated Let me know by email when: Files like this are added or updated This file is updated Didn't find what you were looking for? Tell us what you couldn’t find and we will do our best to help