Skip navigation
Renishaw

You are here:

Acrobat PDF Scheda tecnica: Encoder angolare RESM SiGNUM™

L’encoder RESM è composto da un anello, prodotto da un unico pezzo di acciaio inossidabile, con graduazione da 20 μm incisa sul bordo esterno e zero ottico a fasatura automatica integrato IN -TRAC™.


File information

Part number L-9517-9173-02-D
File size 171 kB
File type Acrobat PDF
Acrobat PDF

This type of file requires a viewer, freely available from Adobe

Direct download Scheda tecnica: Encoder angolare RESM SiGNUM™

Alternative languages

Title File language
データシート: SiGNUM™ RESM 角度位置決め用エンコーダ 日本語
SiGNUM RESM angle encoder data sheet English
Datenblatt: SiGNUM™ RESM Winkelmess-System Deutsch
Технические характеристики: Угловые энкодеры SiGNUM™ RESM Русский
Katalogový list: Úhlový snímač SiGNUM™ RESM Česky

Estimated download time

Connection speed Download time
56 kb 24s
512 kb 2s
2 Mb 1s

Personalisation

  • Log in to RPS
    • Renishaw Personalisation Services
    • Log in
      Log in
    • Register
      Register
    • Help
      Help


Recent searches

Log in to show recent searches

New items in Encoder