|
4 results found.
|
The RG4 open, non-contact optical linear encoder system eliminates friction and wear whilst permitting reliable high speed, high resolution operation. The 40 µm scale pitch allows higher speeds and greater set-up tolerances. In addition, RG4 systems are able to read a wider variety of scale types.http://www.renishaw.it/rg4
Encoder lineari ottici RG4 The RG4 open, non-contact optical linear encoder system eliminates friction and wear whilst permitting reliable high speed, high resolution operation. The 40 µm scale pitch allows higher speeds and greater set-up tolerances. In addition, RG4 systems are able to read a wider variety of scale types. [13 kB] Encoder ottici lineari Renishaw offre una vasta gamma di encoder ottici lineari ad alta velocità per soddisfare la diversità di esigenze nel campo dell'automazione industriale. [12 kB]
RoLin linear encoder- [160 x 91 pixels] [2 kB]
- [2953 x 2362 pixels] [398 kB]
- [4134 x 2362 pixels] [500 kB]
|
|