|
5 results found.
|
Interpolatori REE In addition to the RPI20 parallel interface, RLE output resolution can be refined via the use of an REE interpolator unit. [10 kB] Encoder lineari ottici RG2 The RG2 is an open, non-contact optical linear encoder system, eliminating friction and wear whilst permitting reliable high speed, high resolution operation. The unique 20 µm pitch optics ensure excellent signal stability in conditions considered unsuitable for most open optical linear encoders. [16 kB] Encoder lineari RGH25F The open, non-contact and ultra-compact RGH25 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 10 nm. The low profile RGH25 features external interpolation through a range of interfaces, which offer automatic gain control, offset control, and diagnostic capabilities… [17 kB]
Scheda tecnica: Interpolatori digitali serie REE Gli interpolatori digitali serie REE sono stati progettati per complementare i sistemi di encoder RG2 (20 μm) e RG4 (40 μm) e offrono una vasta gamma di fattori di interpolazione. I segnali analogici standard differenziali con entrata 1 Vpp sono interpolati e convertiti in segnali digitali in quadratura di tipo RS-422A [252 kB]
|
|