Skip navigation
Renishaw

You are here:

Search results for Optics

26 results found.
Web pages (26) Documents (0) Downloads (0) Visual media (0)  
Page: 1 2
アクセサリ
Optics, interfaces, cables, tripods and cases. [19 kB]
計測光学部品
A range of measurement optics to suit the full range of machine calibration tasks. [16 kB]
SiGNUM™ RSLM high accuracy stainless steel scale
With ±30 nm cyclic error, patented filtering optics, resolution to 5 nm and simple installation, Renishaw's SiGNUM™ RSLM encoder system provides all of the benefits of a 20 μm encoder with the performance of a fine pitch system. [24 kB]
SiGNUM™ RSLM エンコーダシステム
The new RSLM stainless steel spar scale offers performance to rival fine pitch glass scales yet is available in lengths up to 5 m. RSLM offers a total accuracy (including slope and linearity) better than ±4 μm over 5 m – an industry first! With ±30 nm cyclic error, patented filtering optics, resolution to 5 nm and simple installation, SiGNUM™ RSLM retains all of the benefits of a 20 μm encoder yet provides the performance of a fine pitch system. [23 kB]
平面鏡とミラーマウント
Upon request Renishaw can supply plane mirror target optics with a cross section of 25 mm x 25 mm with optical apertures of up to 300 mm. Mirror mounts are available for mirrors with cross section of 25 mm x 25 mm and overall lengths of 350 mm. [17 kB]
光学部品(アクセサリ)
A number of optical accessories are available to ease set-up, alignment and operation of your ML10 laser system. [16 kB]
ユーティリティ
Tripods and cases to assist with mounting and carrying your ML10 laser system. [20 kB]
TONiC™
現在のページ : TONiC™ TONiC™ is Renishaw’s new super-compact non-contact optical encoder that offers speeds up to 10 m/s and resolutions down to 5 nm for both linear and rotary applications. Offering significant enhancements to Renishaw’s existing range of high speed non-contact... [23 kB]
TONiC™ RSLM エンコーダシステム
現在のページ : TONiC™ RSLM エンコーダシステム The new RSLM stainless steel spar scale offers performance to rival fine pitch glass scales yet is available in lengths up to 5 m. RSLM offers a total accuracy (including slope and linearity) better than ±4 μm over 5 m – an industry first!... [21 kB]
生物学と生物医学
The application of Renishaw's Raman systems in biomedicine. [22 kB]
TONiC™ RGSZ エンコーダシステム
現在のページ : TONiC™ RGSZ エンコーダシステム TONiC™ T1000 series represents a new generation of super-compact encoders, specially designed for highly-dynamic precision linear motion systems, bringing higher accuracy, higher speed and greater reliability to a variety of demanding industry... [22 kB]
トレーニング
Renishaw has developed a range of training courses to help you exploit the full potential of your Renishaw systems. Renishaw recognises that training requirements vary according to territory and industry and provides a variety of training options. [21 kB]
TONiC™ RELM encoder system
現在のページ : TONiC™ RELM encoder system The RELM high accuracy scale offers high speed, non-contact performance, combined with advanced features including dynamic signal processing and the IN-TRAC ™ auto-phase optical reference mark. RELM is extremely robust yet offers a level... [20 kB]
RGH22 エンコーダシステム
The open, non-contact RGH22 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 50 nm. [22 kB]
RGH24 エンコーダシステム
The open, non-contact RGH24 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale. and offers resolutions to 10 nm. The compact RGH24 is ideal for use in microstages, actuators, and other space restricted applications. [22 kB]
RGH25 エンコーダシステム
The open, non-contact and ultra-compact RGH25 readhead uses Renishaw's unique flexible 20 µm RGS20-S tape scale and offers resolutions to 10 nm. The low profile RGH25 features external interpolation through a range of interfaces, which offer automatic gain control, offset control, and diagnostic capabilities… [24 kB]

Personalisation

  • Log in to RPS
    • Renishaw Personalisation Services
    • Log in
      Log in
    • Register
      Register
    • Help
      Help


Recent searches

Log in to show recent searches