Data sheet: RLU10 laser unit (pdf) File size: 239 kB Language: English Part number: L-9904-2346 Download file The RLE system comprises an RLU laser unit and one or two RLD detector heads. This data sheet describes the RLU10 laser unit. This type of file requires a viewer, freely available from Adobe Other languages: 日本語 Latest videos - Laser encoders RMAP-3A multi-axis periscope RMAP-3A multi-axis periscope Renishaw's new multi-axis periscope (RMAP) is designed to enable six degrees of freedom measurements in XY stage applications, utilising the performance from the RLD10-X3-DI interferometer head, to… [1920 x 1080] [148.4MB] Exhibition video: HS20 long range laser encoder Exhibition video: HS20 long range laser encoder HS20 long range laser encoder. The ultimate accuracy of a laser interferometer combined with the robustness needed for machine tool applications. [1920 x 1080] [159.6MB] Exhibition video: RLE fibre optic laser encoders Exhibition video: RLE fibre optic laser encoders Laser interferometer encoders provide the ultimate accuracy in linear position feedback. [1920 x 1080] [225.4MB] RLE fibre optic laser encoders RLE fibre optic laser encoders Overview of RLE system and accessories [1280 x 720] [59.0MB] More new videos Latest items - Laser encoders RCU10 part number generator RCU10 part number generator Excel worksheet to generate RCU10 system part number based on number of air temperature sensors etc required [166kB] Case study: RLE20 interferometer enhances performance of Raith’s latest e-beam tool Case study: RLE20 interferometer enhances performance of Raith’s latest e-beam tool Raith's VB300 e-beam lithography tool is a development of the highly successful VB6 series introduced in 1993. In designing the new tool, Raith identified that a reduction of noise-induced… [962kB] Application note: HS10 to HS20 upgrade Application note: HS10 to HS20 upgrade With many HS10s sold in the 1990s coming to the end of their serviceable lives, Renishaw has shown its commitment to this specialised sector of the machine tool market by introducing its HS20 long… [314kB] Application note: High resolution compensated positioning Application note: High resolution compensated positioning The RCU10 provides real-time compensation for the effects of air refractive index changes and material temperature changes on the position reading given by a laser encoder system. It can also… [210kB] Installation & user's guide: RMAP-3A multi-axis periscope Installation & user's guide: RMAP-3A multi-axis periscope The multi-axis periscope has been designed to enable three RLD10-X3-DI detector heads to measure the linear position, pitch and yaw along a single axis. [2.3MB] More new items Email me when this file is updated Let me know by email when: Files like this are added or updated This file is updated Didn't find what you were looking for? Tell us what you couldn’t find and we will do our best to help