Traceability chart: RCU10, XC-80, RLE and HS20 (pdf) File size: 316 kB Language: English Download file Details apply to all calibrations and recalibrations at Renishaw UK. This type of file requires a viewer, freely available from Adobe Latest videos - Laser encoders RMAP-3A multi-axis periscope RMAP-3A multi-axis periscope Renishaw's new multi-axis periscope (RMAP) is designed to enable six degrees of freedom measurements in XY stage applications, utilising the performance from the RLD10-X3-DI interferometer head, to… [1920 x 1080] [148.4MB] Exhibition video: HS20 long range laser encoder Exhibition video: HS20 long range laser encoder HS20 long range laser encoder. The ultimate accuracy of a laser interferometer combined with the robustness needed for machine tool applications. [1920 x 1080] [159.6MB] Exhibition video: RLE fibre optic laser encoders Exhibition video: RLE fibre optic laser encoders Laser interferometer encoders provide the ultimate accuracy in linear position feedback. [1920 x 1080] [225.4MB] RLE fibre optic laser encoders RLE fibre optic laser encoders Overview of RLE system and accessories [1280 x 720] [59.0MB] More new videos Latest items - Laser encoders Installation guide: 15 mm DI periscope assembly Installation guide: 15 mm DI periscope assembly Document providing information on the correct procedure to install the 15 mm DI periscope assembly. [97kB] RCU10 part number generator RCU10 part number generator Excel worksheet to generate RCU10 system part number based on number of air temperature sensors etc required [166kB] Case study: Laser encoder improves accuracy of optical connector measurement Case study: Laser encoder improves accuracy of optical connector measurement Integration of the Renishaw RLE10 laser encoder has enhanced machine alignment, installation and system stability. The positional accuracy of the YGN-590-MT multi-core optical connector inspection… [572kB] Case study: RLE20 interferometer enhances performance of Raith’s latest e-beam tool Case study: RLE20 interferometer enhances performance of Raith’s latest e-beam tool Raith's VB300 e-beam lithography tool is a development of the highly successful VB6 series introduced in 1993. In designing the new tool, Raith identified that a reduction of noise-induced… [962kB] Application note: HS10 to HS20 upgrade Application note: HS10 to HS20 upgrade With many HS10s sold in the 1990s coming to the end of their serviceable lives, Renishaw has shown its commitment to this specialised sector of the machine tool market by introducing its HS20 long… [314kB] More new items Didn't find what you were looking for? Tell us what you couldn’t find and we will do our best to help