BiSS interface encoder serial communications protocol logo (jpg) File size: 49 kB Language: Language Independent Dimensions: 241 x 99 px Download file Other versions: 180×74 jpg 220×90 jpg 140×58 jpg Latest videos - Optical encoders TONiC™ encoders are key for advanced precision measurement and control TONiC™ encoders are key for advanced precision measurement and control No description available [512 x 288] [82.9MB] Installation video: Ultra-fast installation of the FORTiS™ enclosed linear encoder Installation video: Ultra-fast installation of the FORTiS™ enclosed linear encoder Non contact design coupled with a unique to class set up LED ensure an intuitive and simpler installation procedure that can be up to 90%* faster than conventional systems. Please watch the video to… [1280 x 720] [37.9MB] Installation video: How to install the FORTiS-S™ enclosed absolute linear encoder Installation video: How to install the FORTiS-S™ enclosed absolute linear encoder Learn how to install the FORTiS-S™ (standard) enclosed absolute linear encoder. Please refer to the relevant FORTiS installation guide for more information. The FORTiS encoder series is a next… [1280 x 720] [112.5MB] Installation video: How to install the FORTiS-N™ enclosed absolute linear encoder Installation video: How to install the FORTiS-N™ enclosed absolute linear encoder Learn how to install the FORTiS-N™ (narrow) enclosed absolute linear encoder. Please refer to the relevant FORTiS-N installation guide for more information. The FORTiS encoder series is a next… [1280 x 720] [104.9MB] More new videos Latest items - Optical encoders CAD model: FORTiS-N ML=770 mm, standard end caps CAD model: FORTiS-N ML=770 mm, standard end caps No description available [11.8MB] CAD model: FORTiS-N ML=1740 mm, short end caps CAD model: FORTiS-N ML=1740 mm, short end caps No description available [12.3MB] CAD model: FORTiS-S ML=1540 mm CAD model: FORTiS-S ML=1540 mm No description available [22.4MB] CAD model: FORTiS-N ML=820 mm, short end caps CAD model: FORTiS-N ML=820 mm, short end caps No description available [12.3MB] CAD model: 420 mm mounting spar for FORTiS-N CAD model: 420 mm mounting spar for FORTiS-N No description available [1.1MB] More new items Didn't find what you were looking for? Tell us what you couldn’t find and we will do our best to help