Create a tracing rule to track failed requests for this HTTP status code and see which module is calling SetStatus. For more information about creating a tracing rule for failed requests, click
here
.
Detailed Error Information:
Module
IIS Web Core
Notification
MapRequestHandler
Handler
StaticFile
Error Code
0x80070002
Requested URL
https://resources.renishaw.com:443/ru/details/%D0%A1%D0%BF%D0%B5%D1%86%D0%B8%D1%84%D0%B8%D0%BA%D0%B0%D1%86%D0%B8%D1%8F%3A%20%20%D0%A0%D0%B0%D0%B4%D0%B8%D0%BE%D0%B4%D0%B0%D1%82%D1%87%D0%B8%D0%BA%20RMP600%20%D0%B4%D0%BB%D1%8F%20%D1%81%D1%82%D0%B0%D0%BD%D0%BA%D0%BE%D0%B2(83311)
Physical Path
D:\www\renishaw_resources\REDIRECT\ru\details\%D0%A1%D0%BF%D0%B5%D1%86%D0%B8%D1%84%D0%B8%D0%BA%D0%B0%D1%86%D0%B8%D1%8F%3A%20%20%D0%A0%D0%B0%D0%B4%D0%B8%D0%BE%D0%B4%D0%B0%D1%82%D1%87%D0%B8%D0%BA%20RMP600%20%D0%B4%D0%BB%D1%8F%20%D1%81%D1%82%D0%B0%D0%BD%D0%BA%D0%BE%D0%B2(83311)